Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
7/8'' female 0° IDC  7000-78211-0000000
Product may differ from image

7/8'' female 0° IDC

5-pol., 0,75 - 1,5mm², 6,8 - 12,5mm

Art.No.: 7000-78211-0000000
Alternative product:   
Weight: 0.094 kg
Country of origin:  RO
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
7/8" (5-pole)
IDC terminals
Connection cross section: 0.75...1.5 mm²
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Tightening torque 1,5 Nm
Thread 7/8"
Electrical data | Supply
Current operating per contact max. 10 A
Current phase - neutral 230 V
Current phase - phase 400 V
Installation
Connection cross section min. 0,75 mm²
Connection cross section max. 1,5 mm²
Single wire diameter min. 0,15 mm
Installation | Connection
Wire insulation diameter max. 2,8 mm
Installation | Pin assignment
No. of poles 5
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 4 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Locking material Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Clamping range min. 6,8 mm
Clamping range max. 9,5 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279218
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879134729
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-78211-0000000_stp_x_a.zip (A)
  • Document: Installation guide 7000-78211-0000000_ina_x_01.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Cable Shear ----
---- Connection Cable ----
---- Torque Wrench ----
---- Side Cutter ----
---- Cable Stripper ----
---- Cable Cutter ----
* plus VAT, plus shipping