7/8'' male 90° screw terminal
5-pol., max. 2,5mm², 8 - 10mm
Art.No.: | 7000-78151-0000000 |
Weight: | 0.01 kg |
Country of origin: | DE |
Available
Description
Male 90°
7/8" (5-pole)
Screw terminals
Sealing range (cable Ø): 8...10 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
7/8" (5-pole)
Screw terminals
Sealing range (cable Ø): 8...10 mm
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
Technical Data
Side 1
Tightening torque | 1,5 Nm |
---|---|
Mounting method | inserted, screwed |
Family construction form | 7/8" |
Thread | 7/8" |
Gender | male |
Cable outlet | angled |
No. of poles | 5 |
Side 2
Mounting method | field-wireable |
---|
Electrical data | Supply
Operating voltage AC max. | 300 V |
---|---|
Operating voltage DC max. | 300 V |
Current operating per contact max. | 9 A |
Diagnostics
Status indication LED | no |
---|
Installation
Connection cross section max. | 2,5 mm² |
---|
Device protection
Shielded | no |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Mechanical data | Material data
Material housing | PBT |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 8 mm |
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879631723 |
Packaging unit | 1 |
Accessories
---- Side Cutter ----
---- Crimping Tool ----
---- Torque Wrench ----
---- Cable Stripper ----
---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Cable Shear ----