ASSEMBLY MODULE MKS - M 8
Mounting rail / screw-type terminal
Art.No.: | 67083 |
Weight: | 0.086 kg |
Country of origin: | CZ |
Available
Description
8 pairs of solder pins
screw terminals connected to solder pin pairs
screw terminals connected to solder pin pairs
Technical Data
Electrical data | Supply
Operating voltage AC max. | 250 V |
---|---|
Operating voltage DC max. | 250 V |
Operating current max. | 5 A |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Housing properties | removable cover |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Distance of solder pins | 40 mm |
---|---|
Mounting method | geschnappt |
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 86 mm |
Width | 45 mm |
Depth | 62 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 16 |
Commercial data
ECLASS-6.0 | 27379201 |
---|---|
ECLASS-6.1 | 27141149 |
ECLASS-7.0 | 27141149 |
ECLASS-8.0 | 27141149 |
ECLASS-9.0 | 27141149 |
ECLASS-10.1 | 27141149 |
ECLASS-11.1 | 27141149 |
ECLASS-12.0 | 27141149 |
ETIM-5.0 | EC002780 |
customs tariff number | 85369010 |
GTIN | 4048879041805 |
Packaging unit | 1 |