M12 male 0° X-cod. IDC
8-pol., AWG26-22, 6,5 - 9 mm, CAT6A
Art.No.: | 7000-21111-0000000 |
Alternative product: | |
Weight: | 0.1 kg |
Country of origin: | PL |
not available
Description
Ethernet CAT6A
M12, 8-pole
Male straight
X-coded
shielded
IDC terminals
M12, 8-pole
Male straight
X-coded
shielded
IDC terminals
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | X |
No. of poles | 8 |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Electrical data | Supply
Operating voltage AC | 50 V |
---|---|
Operating voltage DC | 60 V |
Current operating per contact max. | 2 A |
Industrial communication
Transfer parameters | CAT6A |
---|---|
Data transmission rate max. | 10000 MBit/s |
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
AWG number min. | 26 |
AWG number max. | 22 |
Installation | Connection
Connection | Cut clamps IDC |
---|---|
Tightening torque | 0,6 Nm |
Mounting set | M12 x 1 |
Width across flats | SW17 |
Device protection
Shielded | yes |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Locking material | Zinc die-casting |
---|
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 6,5 mm |
Clamping range max. | 9 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4065909014141 |
Packaging unit | 1 |
Accessories
---- Cable Cutter ----
---- Torque Wrench ----
---- Side Cutter ----
---- Cable Stripper ----
---- Cable Shear ----