Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Cube67 Valve-Interface, I/O Compact Module  56650
Product may differ from image

Last seen products

Cube67 Valve-Interface, I/O Compact Module

DO16, Festo CPV, Sub-D 25 pol., 0,5m, safety outputs (K3)

Art.No.: 56650
Weight: 0.287 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module - Safety
DO16 - 0.5 A Valve (C) 0.5 m (K3)
Multipole plug (0.5 A)
FESTO - CPV (SUB-D25)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Connect Product

System cableShow all
Power cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 50 mA
Total current UA max. 4 A
Total current US max. 4 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Diagnostics
Actuator warning per channel via BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 150 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 Bus In
Connection type 2 Data
Connection type 3 Power In
Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 2
Family construction form D-Sub
Gender male
No. of poles 25
PIN 1 Out 1
PIN 2 Out 2
PIN 3 Out 3
PIN 4 Out 4
PIN 5 Out 5
PIN 6 Out 6
PIN 7 Out 7
PIN 8 Out 8
PIN 9 Out 9
PIN 10 Out 10
PIN 11 Out 11
PIN 12 Out 12
PIN 13 Out 13
PIN 14 Out 14
PIN 15 Out 15
PIN 16 Out 16
PIN 24 0 V
PIN 25 0 V
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA 1)
PIN 2 24 V DC (UA 2)
PIN 3 0 V
PIN 4 24 V DC (UA 3)
PIN 5 24 V DC (UA 4)
PIN 6 0 V

ECLASS-6.0 27371604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879048415
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56650_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56650_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 56650_dxf_x_a.zip (A)
  • Construction files: P8 56650_p8_2_50.zip (50)
  • Construction files: STP 56650_stp_x_a.zip (A)
  • Document: Installation guide 56650_ina_6_26.pdf (26)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56972_hdb_x_25.zip (25)
  • Document: User manual 56970_hdb_x_25.zip (25)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56650_974-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56650_947-04.16_ce_z_d.pdf (D)
  • Information: MTTF Report 56650_SN29500(40°C)-BerechnungV1.4_mttf_p_e.pdf (E)

---- Data Line ----
---- Grounding Material ----
---- Mounting Rail Adapter ----
---- Device Marker ----
* plus VAT, plus shipping