Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
Data Panel - xtremeDB präsentation-kit 01, consists:  DP-MK01
Product may differ from image

Last seen products

Data Panel - xtremeDB präsentation-kit 01, consists:

1x DP-34044-1-100, 1x DP-34045-1-000, cable and accessory part

Art.No.: DP-MK01
Weight: 5.3 kg
Country of origin:  QU
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

ECLASS-6.1 27242690
ECLASS-7.0 27242690
ECLASS-8.0 27242690
ECLASS-9.0 27242690
ECLASS-10.1 27242690
ECLASS-11.1 27242690
ECLASS-12.0 27242690
customs tariff number 85389099
GTIN 89336774472
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Document: Product data DP-MK01_pd_2_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping