Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81

MTS 1-Phase safety and isolating transformer

P: 63VA IN: 230VAC +/- 15VAC OUT: 24VAC

Art.No.: 86402
Weight: 1.1 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MST series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP00 with double insulation between the primary and secondary windings for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Power frequency 50/60 Hz
Electrical data | Input
Input voltage AC 230 V
Current input AC 0,35 A
Max. inrush current 3,8 A
Short-circuit current 3 A
Electrical data | Output
Output voltage AC 24 V
Mechanical data | Mounting data
Mounting method screwed
Suitable for mounting type Schlüssellochaufhängung
Mounting dimension a 48 mm
Mounting dimension b 56 mm
Mounting dimension c 2,4 mm
Height 70 mm
Width 78 mm
Depth 91 mm
Diameter bore 2,4 mm
Length bore 7,6 mm
Environmental characteristics | Climatic
Ambient temperature min. -20 °C
Ambient temperature max. 40 °C
Storage temperature min. -30 °C
Storage temperature max. 80 °C
Conformity
Product standard EN 61558-1, EN 61558-2-6, EN 62041
EMC 2014/30/EU

customs tariff number 85043180
GTIN 4065909078846
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 86402_E182075-XPTQ8_urc_z_a.pdf (A)
  • Approval: UL Registered US 86402_E182075-XPTQ2_ur_z_a.pdf (A)
  • Construction files: P8 86402_p8_2_10.zip (10)
  • Construction files: STP 86402_stp_x_a.zip (A)
  • Document: Product data 86402_PD_X_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86402_17-10-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86402_17-10-23_ce_z_a.pdf (A)
* plus VAT, plus shipping