MTS 1-Phase safety-/ isolating transformer
P: 40VA IN: 230VAC +/- 15VAC OUT: 24VAC
Art.No.: | 86401 |
Weight: | 1 kg |
Country of origin: | CZ |
Available
Description
The MST series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP00 with double insulation between the primary and secondary windings for general use in industrial applications.
Technical Data
Electrical data | Supply
Power frequency | 50/60 Hz |
---|
Electrical data | Input
Input voltage AC | 230 V |
---|---|
Current input AC | 0,26 A |
Max. inrush current | 3,1 A |
Short-circuit current | 2,2 A |
Electrical data | Output
Output voltage AC | 24 V |
---|
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Suitable for mounting type | Schlüssellochaufhängung |
Mounting dimension a | 48 mm |
Mounting dimension b | 56 mm |
Mounting dimension c | 2,4 mm |
Height | 70 mm |
Width | 78 mm |
Depth | 91 mm |
Diameter bore | 2,4 mm |
Length bore | 7,6 mm |
Environmental characteristics | Climatic
Ambient temperature min. | -20 °C |
---|---|
Ambient temperature max. | 40 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 80 °C |
Conformity
Product standard | EN 61558-1, EN 61558-2-6, EN 62041 |
---|---|
EMC | 2014/30/EU |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4065909078631 |
Packaging unit | 1 |