Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
LED-INDICATOR OPAC / GREEN  71289
Product may differ from image

LED-INDICATOR OPAC / GREEN

LED-230VAC IP65

Art.No.: 71289
Weight: 0.006 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

(green)
230 V AC
The modules are suitable for wall thickness of 1.5...5.0 mm.

Electrical data | Supply
Operating voltage AC 230 V
Operating voltage AC min. 207 V
Operating voltage AC max. 253 V
Current consumption min. 8 mA
Current consumption max. 12 mA
Installation | Connection
Connection information Faston 2.8×0.8 mm
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Device protection | Media
Flame resistance flame retardant
Mechanical data
Diameter LED 5 mm
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Diameter front panel drilling 9 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C

ECLASS-6.0 27261590
ECLASS-6.1 27261501
ECLASS-7.0 27261501
ECLASS-8.0 27261501
ECLASS-9.0 27261501
ECLASS-10.1 27261501
ECLASS-11.1 27261501
ECLASS-12.0 27261501
ETIM-5.0 EC000272
customs tariff number 85318070
GTIN 4048879041256
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
* plus VAT, plus shipping