M12 male 0° D-cod. IDC
4-pol., 0,14 - 0,34mm², 4,5 - 8,8mm, shielded
Art.No.: | 7000-14521-0000000 |
Alternative product: | |
Weight: | 0.054 kg |
Country of origin: | DE |
Available
Description
Ethernet CAT5
Male straight
M12, 4-pole
D-coded
shielded
IDC terminals
Sealing range (cable Ø): 4.5...8.8 mm
Male straight
M12, 4-pole
D-coded
shielded
IDC terminals
Sealing range (cable Ø): 4.5...8.8 mm
Technical Data
Side 1
Family construction form | M12 |
---|---|
Coding | D |
Degree of protection (EN IEC 60529) | IP65, IP67 |
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 50 V |
Current operating per contact max. | 4 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Installation
Connection cross section min. | 0,14 mm² |
---|---|
Connection cross section max. | 0,34 mm² |
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|---|
Clamping range min. | 4,5 mm |
Clamping range max. | 8,8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879197489 |
Packaging unit | 1 |
Accessories
---- Cable Stripper ----
---- Torque Wrench ----
---- Cable Cutter ----
---- Connection Cable ----
---- Side Cutter ----
---- Cable Shear ----