Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
M8 male 0° A-cod. IDC  7000-08325-0000000
Product may differ from image

M8 male 0° A-cod. IDC

3-pol., 0,25 - 0,5mm², 2,5 - 5mm

Art.No.: 7000-08325-0000000
Alternative product:   
Weight: 0.008 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

IDC terminals
Male straight
M8, 3-pole
Connection cross section: 0.25...0.5 mm²
Certificate
Certificate

Side 1
Mounting method inserted, screwed
Family construction form M8
Material contact Copper alloy
Material PA
No. of poles 3
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC max. 48 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation
Connection cross section min. 0,25 mm²
Connection cross section max. 0,5 mm²
Installation | Connection
Wire insulation diameter min. 1,1 mm
Wire insulation diameter max. 1,55 mm
Connection Cut clamps IDC
Mounting set M8 x 1
Mating cycles min. 100
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 0,8 kV
Insulation resistance min. 100 MΩ
Material group (IEC 60664-1) III
Overvoltage category (EN 60950-1) II
Mechanical data | Material data
Coating contact gold plated
Coating locking Nickeled
Material gasket NBR
Material contact carrier TPU
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method Hexagonal screw, Hexagonal nut
Clamping range min. 2,5 mm
Clamping range max. 5 mm
Looking techniques Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 80 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-114 (M8)

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879784689
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-08325-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-08325-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: P8 7000-08325-0000000_p8_2_10.zip (10)
  • Construction files: STP 7000-08325_stp_x_b.zip (B)
  • Document: Installation guide 7000-08325-0000000_ina_x_03.pdf (03)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Cable Stripper ----
---- Connection Cable ----
---- Cable Shear ----
---- Cable Cutter ----
---- Side Cutter ----
* plus VAT, plus shipping