Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MICO IP67 electronic circuit protection, 4 Channels, 2A  9000-41014-0200067
Product may differ from image

MICO IP67 electronic circuit protection, 4 Channels, 2A

IN: 24 V DC OUT: 24 V DC / 2 A CL2 / Expandable

Art.No.: 9000-41014-0200067
Alternative product:   
Weight: 0.153 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MICO67 4.2 CL2
4 × M12, A-coded NEC CL2, (2 A)
Voltage IN and transmission via M12, L-coded (16 A)
24 V/16 A
24 V/2 A
LED port diagnostic
Limitation of the 4 voltage taps to 2 A (M12, A-coded)
Certificate
Certificate
Certificate
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

ECLASS-11.1 27371802
customs tariff number 85363010
GTIN 4048879852272
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 9000-41014-0200067_R-R-MuR-9490-41_kc_z_a.pdf (A)
  • Approval: UL Listed CA 9000-41014-0200067_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 9000-41014-0200067_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: FCC 9000-41014-0200067_SSDoC_fcc_z_a.zip (A)
  • Construction files: DXF 9000-41014-0200067_dxf_x_a.zip (A)
  • Construction files: P8 9000-41014-0200067_p8_2_10.zip (10)
  • Construction files: STP 9000-41014-0200067_stp_x_a.zip (A)
  • Document: Installation guide 9000-41014-0200067_ina_x_10.zip (10)
  • Document: Product data 9000-41014-0200067_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41014-0200067_12-02.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41014-0200067_12-02.21_ce_z_a.pdf (A)
  • Information: MTTF Report 9000-41014-0200067_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Mounting Rail Adapter ----
---- Power-Cable ----
---- Device Marker ----
---- Sensor-Actuator-Line ----
---- Screw Plug ----
* plus VAT, plus shipping