MODLINK MSDD DBL COMBI INSERT USA 2XNEMA 5-15
GFCI without touch protection
Art.No.: | 4000-68000-4150000 |
Weight: | 0.146 kg |
Country of origin: | CN |
Available
Description
2× NEMA-GFCI 5-15 (screw terminals)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG850186_logo.png.pagespeed.ic.dBG5xNWuFq.png)
Technical Data
Mechanical data | Mounting data
Height | 88 mm |
---|---|
Width | 116 mm |
Depth | 43 mm |
Environmental characteristics | Climatic
Storage temperature min. | -40 °C |
---|---|
Storage temperature max. | 70 °C |
USA
Connection cross section max. | 6 mm² |
---|---|
AWG number max. | 10 |
Operating voltage AC | 125 V |
Operating current | 15 A |
Connection | Screw terminals SK |
No. of poles | 2 + PE |
Connections per pole | 2 |
Protection contact present | yes |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27189217 |
ECLASS-7.0 | 27189217 |
ECLASS-8.0 | 27189217 |
ECLASS-9.0 | 27182806 |
ECLASS-10.1 | 27182806 |
ECLASS-11.1 | 27182806 |
ECLASS-12.0 | 27182806 |
ETIM-5.0 | EC000020 |
customs tariff number | 85366990 |
GTIN | 4048879460453 |
Packaging unit | 1 |
Accessories
---- USB Adapter ----