Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +32 (0)380 868 81
Zoom
MTPS POWER SUPPLY 1/2-PHASE, SMOOTHED  85401
Product may differ from image

MTPS POWER SUPPLY 1/2-PHASE, SMOOTHED

IN: 230/400+/-15VAC OUT: :24V/1ADC

Art.No.: 85401
Weight: 1.55 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The MTPS series comprises single-/two-phase power supplies/rectified power supply units, incorporating safety isolating transformers, with protection class I and protection degree IP20 for general use in industrial applications.
Certificate
Certificate
Certificate
Certificate

Electrical data
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection 1 primary side external 0,2 A @230 V AC
Fuse protection 2 primary side external 0,15 A @400 V AC
Characteristic back-up fuse Inertia
Input voltage 1 AC 230 V
Input voltage 1 AC min. 195,5 V
Input voltage 1 AC max. 264,5 V
Input voltage 2 AC 400 V
Input voltage 2 AC min. 340 V
Input voltage 2 AC max. 460 V
Input current at input voltage 1 AC 0,16 A
Input current at input voltage 2 AC 0,11 A
Electrical data | Output
Fuse protection secondary side external 1 A
Output suppression LED, Screening capacitor, VDR
Output voltage DC 24 V
Output voltage adjustable no
Output current max. 1 A
Characteristic secondary fuse Inertia
Ripple max. 5 %
Diagnostics
Status indication LED green
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Tragschiene TH35-15, Schlüssellochaufhängung, (EN 60715)
Mounting dimension a 96 mm
Mounting dimension b 60 mm
Mounting dimension c 5,5 mm
Height 108 mm
Width 87 mm
Depth 124 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Conformity
Product standard EN 61558-2-6, EN 62041 category I
EMC EN 55011 B, EN 61000-3-2

Connection types
Connection type 1 Input
Connection type 2 Output
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 + 15 V
PIN 3 - 15 V
PIN 4 230 V
PIN 5 400 V
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
No. of poles 5
PIN 1 PE
PIN 4 24 V DC
PIN 5 24 V DC

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879079860
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed US 85401_E200364-NMTR_ul_z_b.pdf (B)
  • Approval: UL Registered CA 85401_E181433-QQGQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 85401_E181433-QQGQ2_ur_z_b.pdf (B)
  • Construction files: STP 85401_stp_x_a.zip (A)
  • Document: Installation guide 85400_ina_2_10.pdf (10)
  • Document: Product data 85401_PD_X_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85401_757-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85401_757-04.16_ce_z_d.pdf (D)
  • Information: MTBF Report 85401_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)
  • Information: MTTF Report 85401_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Device Marker ----
---- Micro Fuse ----
* plus VAT, plus shipping