UNIVERSAL CONTACTOR SUPPRESSOR
RC, 230VAC/DC/25VA/W
Art.No.: | 20034 |
Weight: | 0.02 kg |
Country of origin: | CZ |
Available
Description
230 V AC/DC
RC
For other configurations and voltages, please inquire.
without accessories, can be directly snapped onto DIN-rail, ASA adapter Art.-No. 20900 included.
ASA adapter Art.-No. 20900 (included)
RC
For other configurations and voltages, please inquire.
without accessories, can be directly snapped onto DIN-rail, ASA adapter Art.-No. 20900 included.
ASA adapter Art.-No. 20900 (included)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG850195_logo.png.pagespeed.ic.be0PM_D-9D.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG71272_logo.png.pagespeed.ic.sjlFRXYopP.png)
![Certificate Certificate](https://shop.murrelektronik.be/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Compatibility | Compatible with
Appropriate contactors | universal |
---|
Electrical data
Holding power max. | 25 W |
---|
Electrical data | Input
Input voltage AC min. | 110 V |
---|---|
Input voltage AC max. | 253 V |
Input voltage DC min. | 110 V |
Input voltage DC max. | 253 V |
Mechanical data | Mounting data
Height | 20 mm |
---|---|
Width | 43 mm |
Depth | 12 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879020596 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----