Emparro IP67 Power Supply 1-Phase
OUT: 24VDC 4A - 7/8" 5P - SELV
Art.No.: | 9000-11112-1962020 |
Weight: | 1.1 kg |
Country of origin: | CZ |
Available
Description
Emparro®67
INPUT: 90...265 V AC/90...265 V DC
OUTPUT: 24 V DC (SELV), ±2%
Current: 4 A
INPUT: 90...265 V AC/90...265 V DC
OUTPUT: 24 V DC (SELV), ±2%
Current: 4 A
Technical Data
Electrical data
Number of devices parallel connection max. | 3 |
---|---|
Number of devices series connection max. | 2 |
Parallel connection | yes |
Series connection | yes |
Security level | SELV |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Fuse protection primary side internal | 6,3 A |
---|---|
Characteristic back-up fuse | Inertia |
Input voltage 1 AC | 100 V |
Input voltage 2 AC | 240 V |
Input voltage AC min. | 90 V |
Input voltage AC max. | 265 V |
Input voltage DC min. | 90 V |
Input voltage DC max. | 265 V |
Input current at input voltage 1 AC | 1,1 A |
Input current at input voltage 2 AC | 0,5 A |
Inrush current max. | 8,9 A @ 230 V |
Efficiency | 91,7 % @ 115 V AC, 92,4 % @ 230 V AC |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 23,52 V |
Output voltage DC max. | 24,48 V |
Output voltage adjustable | no |
Output current | 4 A |
Duration Power Boost min. | 4 s |
Mains failure bridging min. | 45 ms @ 230 V AC |
Power Boost | 150 % |
Ripple effective max. | 20 mV |
Spikes (s-s) max. | 100 mV |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Overload protection output | yes |
Short-circuit protection output | yes |
Overtemperature protection output | yes |
Mechanical data | Mounting data
Suitable for mounting type | 6 hole screw mounting |
---|---|
Height | 51 mm |
Width | 109 mm |
Depth | 140 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 60 °C |
Derating from | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 80 °C |
Relative humidity min. (operation) | 4 % |
Relative humidity max. (operation) | 100 % |
Connection data
Connection types
Connection type 1 | Output |
---|
Connection type 1
Family construction form | 7/8" |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 5 |
PIN 1 | 0 V DC |
PIN 2 | 0 V DC |
PIN 3 | PE |
PIN 4 | 24 V DC |
PIN 5 | 24 V DC |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044095 |
GTIN | 4048879482660 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----
---- Electronic circuit breaker ----
-
Preferred
---- Sensor-Actuator Adapter ----
---- 24V Power Distributor ----
---- Power-Cable ----